Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF Explorer spherical roller bearings - VA405 & VA406

Designed for vibrating screens

Machinery with inherent eccentric motions, such as vibrating screens, demand highly robust bearing designs and materials to reach their full lifecycle potential. SKF Explorer spherical roller bearings VA405 or VA406 help maximize bearing service life for vibrating screen applications in several ways.
Withstand vibration levels 5g

Standard SKF Explorer spherical roller bearings have proven effective at vibration levels < 5g. VA405 or VA406 SKF Explorer spherical roller bearings can handle vibration levels greater than 5 g. They can withstand considerably higher accelerations than corresponding standard bearings as well.

Like all SKF Explorer bearings, VA405 or VA406 SKF Explorer spherical roller bearings also feature improved internal geometry and manufacturing procedures, which help extend bearing service life considerably.

These bearings have a rugged three-part cage system, larger radial internal clearance, and higher dimensional precision. Additionally, the VA406 has a PTFE coated bore, which virtually eliminates fretting corrosion on the shaft. VA405 and 406 bearings run at lower operating temperatures than conventional bearings, which help improve lubricant service life.

  • Extended lubricant service life
  • Reduced unplanned downtime
  • Reduced maintenance
  • Higher equipment reliability
  • Increased productivity

SKF Explorer performance class upgrade

All SKF spherical roller bearings have been upgraded to the new SKF Explorer performance class specifications, featuring a combination of high-quality steel and an improved heat treatment process. The result: a superior balance between hardness and toughness, enabling up to twice the service life as the original SKF Explorer. Benefits include:
  • Increased uptime
  • Improved reliability
  • Resistance to contamination
  • Higher productivity levels
  • Reduced noise and vibration levels
  • Excellent wear resistance

SKF Explorer VA405 in vibrating screens

SKF logo