Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Unitized solution for idle rollers

This robust conveyor roller solution from SKF provides reduced friction and helps prevent contaminant ingress in the bearings for extended service life. Lightweight and ready to install, the unit reduces lead time for assembly and increases productivity.

Compact, optimized design

The unitized idle roller is a compact assembly. It consists of a deep groove ball bearing with special seals and grease. The seals are specially engineered, high performance, labyrinth seals. The roller has very good running accuracy and an optimized distance between the bearing and the shaft end.

  • Easy to mount and service
  • Better exclusion of contaminants
  • Reduced noise and vibration levels
  • No welding required
  • No housing or pipe deformation
  • Reduced shaft deflection
  • Reduced energy use
  • Extended belt life
  • Shaft can be downsized for existing deflection
SKF logo