Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF separable high-capacity cylindrical roller bearings

Higher load carrying capacity and greater reliability

SKF separable high-capacity cylindrical roller bearings combine the maximum load carrying capacity of a full complement bearing with the robust performance of a caged bearing. This unique bearing design reduces the risk of smearing, adhesive wear and bearing failures on high-speed shafts, while allowing high-speed intermediate shafts to withstand higher loads.

Plus faster, easier maintenance

When maintenance is required – especially top-of-turbine – SKF separable high-capacity cylindrical roller bearings can make it much faster and easier. These bearings can be mounted like standard cylindrical roller bearings and the reduced roller drop even makes it easier.
Benefits:
  • Improved gearbox reliability
  • Increased load carrying capacity
  • Minimized smearing and wear
  • Fewer bearing failures
  • Quick and easy mount/dismount
  • Reduced maintenance
  • Increased operational safety
SKF logo