Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

INSOCOAT® bearings

Stray electrical currents can cause generator failures

In generators – particularly variable speed generators – stray electrical currents often pass through the bearings. The damage can be severe, eventually causing premature bearing failures and generator breakdowns.

Protect bearings and uptime with SKF

INSOCOAT® bearings from SKF can help prevent the effects of damaging electrical currents. Combining a bearing function and electrical insulation in a single solution, INSOCOAT ® bearings are more cost-effective than other insulation methods.
Through a unique process, an aluminum oxide layer is applied to the outer surfaces of the inner or outer ring of the bearing, providing insulation that is virtually insensitive to heat, moisture and chemicals. The bearing performance and running accuracy are the same as for standard non-insulated bearings, and no additional mounting precautions are needed.
INSOCOAT® bearing benefits include:
  • Virtually no premature bearing failures from electric currents
  • Increased turbine uptime
  • Reduced maintenance costs
  • Global availability with fast, secure deliveries
SKF logo