Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Remote monitoring

Reduce downtime with SKF condition monitoring

SKF provides condition monitoring and reliability management services from our Remote Diagnostic Centres around the world. Our established condition monitoring products and services for the offshore oil and gas, marine and the wind energy sectors can be utilised to great effect in the emerging tidal industry.
For example, SKF WindCon, a proactive condition monitoring solution that enables wind farms to:
  • Extend turbine maintenance intervals
  • Reduce unplanned downtime
  • Predict remaining turbine service life
  • Decrease operating costs per KWh
The system monitors component condition in real time, enabling maintenance decisions to be based on actual machine condition. SKF WindCon can interconnect with all key turbine systems and continuously monitor single units or entire farms from afar using our WebCon software.
SKF logo