Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

SKF Quiet Running deep groove ball bearings

Noise and vibration can limit generator reliability

When noise and vibration are in sync with naturally occurring harmonics within a generator, the resulting structural resonance will eventually cause premature component failures. In many cases, the component failures are unplanned because structural resonance can also mask other problems.

SKF can help

SKF Quiet Running deep groove ball bearings significantly reduce noise levels and structural resonance, thereby contributing to high reliability in generators. Specifically designed to dampen the structural resonance that can occur between the rotor, stator and bearings, SKF Quiet Running bearings can increase bearing service life and extend relubrication intervals.
Because they are fully interchangeable with existing deep groove ball bearings, SKF Quiet Running bearings can be used without modifying the rotor shaft or end shield.
Benefits include:
  • Minimized noise levels and structural resonance
  • Increased productivity
  • Reduced manufacturing costs
  • Quiet under variable operating conditions
  • 100% interchangeable with conventional bearings
  • Available with optimized steel or brass cage
  • Dedicated specification: suffix VQ658
  • Available for SKF XL Hybrid and INSOCOAT 20
SKF logo