Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF spherical plain bearings

Minimize maintenance and increase service life

Today there is an increasing need to provide bearing solutions that will minimize maintenance and consume less lubricant while increasing bearing service life. To meet this challenge, SKF has developed TX spherical plain bearings and rod ends.

Eliminate premature bearing wear

SKF spherical plain bearings are ideal for applications with misalignment, oscillation, tilting or high static and alternating loads. Because they are self-aligning, spherical plain bearings eliminate premature bearing wear caused by severe loading combined with misalignment.

Maintenance-free designs

Our maintenance-free designs are particularly valuable where there are constant, pulsating and alternating loads in the radial or axial direction, or where re-greasing is not possible.
SKF spherical plain bearings can also be provided with special, tribologically optimised coatings to improve the bearing life under unexpected, contaminated conditions. This application therefore addresses some key technical challenges arising from long term exposure to the marine environment.
SKF logo