Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Multilog On-line System DMx

Put protection and monitoring on the skid

The intrinsically safe, certified SKF Multilog On-line System DMx combines machine protection and condition monitoring functionality in a single device that can be mounted directly on the machine skid. The unit provides continuous data acquisition to predict and prevent a failure. And it protects machinery by alarming operators to problems that could lead to a potential catastrophic failure.

The system's compact modular design means that minimum cabling, cabinets and isolation barriers are required, saving time and money during installation. And its low power consumption provides energy savings.
SKF logo