Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Cranes

Safer and more reliable with SKF

cranes
In recent years, oil and gas platform cranes have grown smaller, while rig cranes have grown larger. In general, operators strive to keep platform cranes as small as possible to help reduce platform construction and maintenance costs. Depending on the type of rig, larger crane capacities can range from 15-100 tonnes.

Whatever the crane size or type, its components face extremely heavy loads and operate in harsh environments. Accordingly, improving safety and reliability are key concerns. SKF can make it happen with a range of bearing, sealing, lubrication and maintenance solutions.

Solutions

SKF logo