Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Dynamic position thrusters

Complex systems with complex challenges

dynamic position thruster
As drill ships and semi-submersible rigs move into deeper waters, dynamic positioning thrusters are keeping them where they need to be.

Compared to jack-up barges and conventional anchoring methods, these computer-controlled propulsion units offer several advantages, including quick set-up, easy manoeuvrability and no need for anchor handling tugs. Of course, dynamic position thrusters are complex systems that have their own set of challenges, from high installation and fuel costs to diver safety hazards and demanding maintenance requirements.

Simplify with SKF

From maintenance and lubrication tools to power train and asset optimization solutions, SKF offers a range of advanced products and services that can help make it easier to manage dynamic position thruster operation.

Solutions

SKF logo