Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF slewing bearings

Compact, economical solution that can replace multi-bearing configurations

Slewing bearings are large-sized bearings specifically designed to accommodate oscillating movements. They are comprised of an inner ring and an outer ring, one of which usually incorporates a gear. The bearing raceways, in conjunction with the rolling elements (and cages or spacers), are designed to accommodate loads, acting singly or in combination, and in any direction.

Integral synthetic rubber seals effectively protect the bearing from the ingress of foreign matter, as well as prevent the escape of grease. Compared to the traditional pivot arrangement, slewing bearings have many design and functional advantages.

The assembly is much more compact and its hollow centre permits the installation of driving mechanisms and the passage of various control devices; the superstructures of the rotating part are more easily accessible. The small difference in height between the geared ring and un-geared ring reduces the overhang of the driving pinion. 
SKF logo