Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Sensorized traction motor bearing units

Measure a range of conditions

Sensorized motor bearing unit
SKF sensorized traction motor bearing units combine our sealed, pre-lubricated bearing unit expertise with SKF speed and temperature sensor equipment. The result? A design that incorporates all bearing features and the option for integrated electrical insulation and full-featured sensor technology in a ready-to-mount unit.

The separable ATEX-approved speed and temperature sensor provides a resolution of 4096 pulses per revolution and is designed to replace the existing encoder without major motor modifications. Optional sensor ranges include:
  • Speed
  • Temperature
  • Vibration 
  • Rotating direction
  • Remaining grease service life
SKF logo