Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

SKF Explorer performance class bearings

Improves endurance and service life

Explorer bearings
SKF Explorer is a performance class of rolling element bearings that offers a substantial improvement in endurance and service life. SKF Explorer performance class bearings are available in a variety of types:
  • Deep groove ball bearings
  • Cylindrical roller bearings
  • Angular contact ball bearings
  • Spherical roller bearings
  • CARB toroidal roller bearings
  • Tapered roller bearings

SKF Explorer performance class upgrade

All SKF spherical roller bearings and CARB bearings have been upgraded to the new SKF Explorer performance class specifications, featuring a combination of high-quality steel and an improved heat treatment process. The result: a superior balance between hardness and toughness, enabling up to twice the service life as the original SKF Explorer. Benefits include:
  • Increased uptime
  • Improved reliability
  • Resistance to contamination
  • Higher productivity levels
  • Reduced noise and vibration levels
  • Excellent wear resistance
SKF logo