Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Housings

Carrying a heavy load

Simply by carrying the bearing loads, bearing housings help extend bearing service life. But housing materials must be robust enough to resist deformation from frequent, heavy loads and shock loads. Housing bore diameter and roundness must fit the bearing precisely, or service life can be dramatically reduced.

Robust bearing support from SKF

SKF bearing housings enable excellent bearing performance. Bearings operate at lower temperatures, enabling extended re-lubrication intervals, reduced maintenance and longer bearing service life.
SKF logo