Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Compressors

Compressor
Compressors used in the oil and gas and hydrocarbon industries can be generally divided into:
  • Centrifugal compressors that operate at high speed,
  • Reciprocating compressors used in applications with low volume and high pressure requirements and
  • Screw gas compressors used to distribute natural gas through a pipeline network and operate under harsh chemical conditions.
SKF has developed a range of solutions to improve cost-effectiveness and provide trouble-free operation.

Solutions

SKF logo