Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Sensorized traction motor bearing units

Measure a range of conditions

Sensorized motor bearing unit
SKF sensorized traction motor bearing units combine our sealed, pre-lubricated bearing unit expertise with SKF speed and temperature sensor equipment. The result? A design that incorporates all bearing features and the option for integrated electrical insulation and full-featured sensor technology in a ready-to-mount unit.

The separable ATEX-approved speed and temperature sensor provides a resolution of 4096 pulses per revolution and is designed to replace the existing encoder without major motor modifications. Optional sensor ranges include:
  • Speed
  • Temperature
  • Vibration 
  • Rotating direction
  • Remaining grease service life
SKF logo