Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

SKF Explorer performance class bearings

Improves endurance and service life

SKF Explorer E design spherical roller bearing
SKF Explorer is a performance class of rolling element bearings that offers a substantial improvement in endurance and service life. SKF Explorer performance class bearings are available in a variety of types:
  • Deep groove ball bearings
  • Cylindrical roller bearings
  • Angular contact ball bearings
  • Spherical roller bearings
  • CARB toroidal roller bearings
  • Tapered roller bearings

SKF Explorer performance class upgrade

CARB toroidal roller bearing
All SKF spherical roller bearings and CARB bearings have been upgraded to the new SKF Explorer performance class specifications, featuring a combination of high-quality steel and an improved heat treatment process. The result: a superior balance between hardness and toughness, enabling up to twice the service life as the original SKF Explorer. Benefits include:
  • Increased uptime
  • Improved reliability
  • Resistance to contamination
  • Higher productivity levels
  • Reduced noise and vibration levels
  • Excellent wear resistance
SKF logo