Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF solution triples pump service life and delivers big savings

The problem

Pump
For many hydrocarbon processing facilities, aging process equipment and steadily thinning ranks of experienced maintenance personnel are placing undue pressures on maintenance “productivity.” 
The result:
  • Outdated maintenance strategy
  • Lack of experienced maintenance personnel
  • Dwindling maintenance staff
  • Lack of proper tools

The solution

A major refinery engaged SKF to develop a strategy to help it increase productivity and reduce maintenance costs. The SKF solution involved a strategic combination of SKF Explorer bearings, laser shaft alignment, improved mounting and lubrication methods, as well as SKF training services.

The result

The refinery was able to increase the Mean Time Between Failure (MTBF) among a large percentage of its pumps from 18 months to 54 months, over a period of 10 years. Overall positive financial impact for the refinery is shown below.

Return On Investment (ROI) 
  • Pump population:  523
  • Reduction in pump failures (increased MTBF from 18 to 54 months):  1 046 (fewer failures)  
  • Cost of failures: 
  • Components ($11 917 per pump x 1 046):  $12 463 090  
  • Labor (4 staff x 7,5 hours per pump x $38,00 hour x 1 046):  $1 192 440
  • Total value:  $13 655 530
  • SKF solution investment (bearings, training, alignment tools, condition monitoring):  $2 287 680
  • Net benefit:  $11 367 850
  • SKF solution ROI over 54 months:  497%
Note: All numbers are rounded off and based on customer estimates. Your particular cost savings may vary.
SKF logo