Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Vibration analysis

Keep your rotating equipment running longer, with less downtime

Regular machine vibration monitoring is a cost-effective method of predictive maintenance to extend machine service life and prevent unplanned shutdowns.

SKF can perform regular vibration analysis of plant equipment as part of a preventative maintenance programme, or as part of a Root Cause Analysis service to determine the cause of a machine problem. Conditions that can be detected before they cause machine breakdown are:
  • Misalignment
  • Out-of-balance
  • Mechanical looseness
  • Poor lubrication
  • Bent shafts
  • Motor current faults
  • Bearing damage
SKF logo