Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Single row deep groove ball bearings for garden tools

General applications

Bearings are typically fitted with metal shields. Cages can be made of pressed steel or glass fiber reinforced polyamide. Bearings are life lubricated with greases capable of operating at temperatures between -30/+130 °C. The fitting tolerance will determine the internal radial clearance to be used.


Link to single row deep groove ball bearings.

Cordless applications

In this type of arrangement low friction and good contaminant protection are required. Bearings can be fitted with light contacting rubber seals together with pressed steel or glass fiber reinforced cages. Lubrication is normally with greases operating in the temperature range between -30/+130°C. The fitting tolerance will determine the internal radial clearance to be used.

Increased dust protection

To reduce contaminant ingress and grease leakage contacting rubber seals are used. Cages can be made of pressed steel or glass fiber reinforced polyamide. The fitting tolerance will determine the internal radial clearance.
SKF logo