Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Grinder output spindle

Output spindle: gearbox side

The heavy loads and high temperature, coming from the gear, together with the need for a thin radial dimensions lead to the choice of needle roller bearings for this side of the tool spindle.

Output spindle: grinding wheel side

On the tool side bearings shall sustain the cutting loads (axial and radial) with risk of high misalignment in a dusty environment single row deep groove ball bearings are used. They are equipped with heavy contact rubber seals which ensure a very good resistance to pollution; plastic cages with good elasticity and less sensitiveness to poor lubrication environment for high speed, high acceleration and poor lubrication conditions; special greases for high speed and low leakage performances.

SKF logo