Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Air preheaters

Handling extreme heat and high speeds

Air preheater in power plant
Used in steam boilers to transfer heat from the flue gases to the combustion air before it enters the furnace, air preheaters are an essential part of the boiler air and gas system.

Also called air heaters, these units face extreme heat and high speeds, making effective machine maintenance difficult. SKF can make it much easier with our advanced range of industrial air handling solutions.

Solutions

SKF logo