Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Cooling tower fans

Circulating operating challenges

Cooling tower fan
Whether mounted on the top of the tower to induce a draft, or on the bottom to force one, cooling tower fans and motors are subject to the same operating conditions that affect many industrial fans. Extreme heat and excessive vibration make them prone to lubrication problems, imbalance and high maintenance costs.  

SKF can help. Based on extensive, first-hand experience, SKF has developed a range of solutions for industrial fans and HVAC systems. These solutions help improve cost-efficiency and provide trouble-free operation for fan impellers, motors, gearboxes and more.

Solutions

SKF logo