Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Condensate and make-up water systems

Boosting uptime for pumps and motors

Condensing steam from the turbines, then recirculating it back to the boiler feeder along with make-up water, is another crucial step in the combined-cycle power plant operation.

It’s also one that subjects the pumps and motors involved to high temperatures and pressures that can lead to failures, unplanned downtime and costly outages. SKF can help prevent them with several advanced equipment and reliability solutions.

Condensate make-up system equipment

SKF logo