Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Doctor bearings

Multi-row bearing solution supports axially oscillating doctor rolls

Specially designed to support the axially oscillating doctor rolls on paper machines, SKF multi-row radial ball bearings help ensure clean rolls and fewer paper breaks.

The bearings feature several rows of balls held in a machined brass cage. The inner and outer ring raceways have a cylindrical form so that axial displacement of the shaft relative to the housing can be accommodated within the bearing in both directions. SKF doctor bushings are also available.

SKF logo