Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Drying cylinders

Overcome the challenges of a hot environment

The dryer section of a paper machine is tough on machine components. High temperatures and high stress during start-up means solutions need to accommodate misalignment and axial expansion. This is especially important when widths and speeds of paper making machines are increased.

Uneven distribution of condensate collected within the cylinder due to faulty siphons can produce unbalanced loading. 

SKF can help
SKF solutions for drying cylinders can help increase reliability, protect against contamination, reduce maintenance costs and simplify mounting.

Solutions

SKF logo