Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Felt rolls

Improve reliability in the dryer and press sections

Like most applications in a paper machine, felt rolls are subject to misalignment and axial expansion of the shaft. This must be accommodated by the bearing arrangement.

In the dryer section, felt rolls contend with higher temperatures which are challenging for machine components. There is higher axial thermal expansion than in the wet section, of the rolls and cylinders. Felt rolls in the press section encounter a lot of process water. Components need to be protected.

Generally, wider, faster machines with higher steam temperatures place the greatest demands on bearings, seals, housings and lubricants.

For older machines the felt rolls may not have been designed for the high loads caused by the tension required for synthetic fabrics. This high load can effect the performance of bearings.

SKF can help
SKF solutions for felt rolls can help extend service life, minimize maintenance costs and simplify mounting.

SKF solutions for felt rolls

SKF logo