Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SBFN housings

Designed for oil-lubricated felt rolls

The SBFN housings are part of the SKF assortment of bearing housings specifically designed for felt rolls with circulating oil lubrication. These housings offer several benefits:
  • Mountable horizontally, vertically or upside down
  • Sealing arrangements are virtually maintenance-free
  • Excellent protection against liquid and solid contamination
  • Pre-fitted with connections for condition monitoring
  • Available in an execution for CARB bearings and spherical roller bearings
SKF logo