Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Vacuum rolls

Extending bearing service life and reducing maintenance costs

Vented steel rolls, sometimes known as through air dryers or PV, positive ventilation rolls, have replaced or complemented some of the drying cylinders in modern drying sections. Despite the presence of heat, the operating environment is not excessively demanding. However, like most applications in a paper machine, these rolls are subject to misalignment and axial expansion of the shaft, which the bearings must accommodate.
SKF can help
SKF solutions for rolls can help increase bearing performance, extend service life and reduce maintenance costs.

SKF solutions for vacuum rolls

SKF logo