Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Yankee cylinders

Higher reliability in harsh conditions

A Yankee cylinder is a steam heated cylinder so operating conditions are harsh. High temperatures cause thermal expansion of the cylinder and high stresses in bearing inner rings.

While the conditions are similar to those of drying cylinders, the rotational speeds and ambient temperatures are usually somewhat lower. Solutions still need to accommodate misalignment and expansion.
SKF can help
SKF solutions for Yankee cylinders can help ensure reliability and smooth operation, minimize maintenance costs and simplify mounting.

SKF solutions for Yankee cylinders

SKF logo