Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SDM housings

Specially designed for Yankee cylinders

Intended for Yankee cylinders, SDM bearing housings are designed for high-flow circulating oil lubrication. These housings offer several benefits:
  • Sealing arrangements are virtually maintenance-free
  • Pre-fitted with connections for condition monitoring
  • Available in an execution for CARB bearings
SKF logo