Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Yankee press rolls

Handling high temperatures and high speeds

In a Yankee press roll, bearings operate in a hot environment at relatively high speeds. The gap between the cylinder and the press roll needs to remain constant to help ensure an accurate press nip and good quality paper. For large bearings that run fast, high running accuracy is critical or vibrations may affect paper quality.

In addition, Yankee press rolls are subject to misalignment and axial expansion of the shaft, and the bearings must accommodate this.
SKF can help
SKF solutions for Yankee press rolls can help increase bearing reliability and reduce maintenance costs.

SKF solutions for Yankee press rolls

SKF logo