Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

NoWear bearings

Coated to prevent bearing failures

Designed to overcome several common causes of bearing failures - light loads, high speeds - NoWear bearings and components are coated with a protective ceramic material.

Featuring low friction, high hardness and an extremely low affinity for bonding to other surfaces, this advanced coating has proven highly effective in preventing failures caused by smearing in low-load and high-speed operating conditions.
SKF logo