Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Press section

Accuracy and reliability are critical

In the press section, the dewatering process that started in the forming section continues. Dewatering is achieved by passing the web through a number of press roll nips.

The precision with which the paper web runs through the press section will affect the quality of the finished paper product, so the accuracy and reliability of bearings are essential.
Increase press section roll reliability and reduce maintenance costs
SKF offers a wide range of solutions for the press section including:
  • Condition monitoring equipment that helps reduce maintenance costs
  • Press section monitoring to assist in providing the best runnability
  • Tools that help simplify mounting and dismounting
  • High performance bearings that help improve the efficiency and reliability of felt, plain press, suction press and deflection compensating roll

Press section solutions

Press section applications

SKF logo