Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF Microlog Analyzer AX

Full-featured, four-channel data collector/analyzer

The SKF Microlog Analyzer AX features advanced vibration monitoring technology that allows fast data collection, saving valuable time and money. 

The Microlog AX offers simultaneous triaxial or four-channel vibration measurement capabilities and, with fast real-time rate and display updates – all viewed on a vivid 6.4" VGA colour display for easy viewing in any light.

The Microlog AX can be customized with a range of application modules for advanced tasks, such as impact tests, digital recording, modal analysis, transient phenomena analysis and quality inspections – all done with the same device.  Pre-configured models (AX-M, AX-S and AX-F) are also available with a selection of loaded modules to fit various needs.

SKF logo