Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Screw presses

Avoid premature wear and improve reliability

Screw presses must perform a wide variety of liquid-solid separation or dewatering processes. Keeping the screw press running as reliably and efficiently as possible is critical to the thickening of the pulp and knots and rejects dewatering.

Running at low speeds with loads that can range from medium to high, screw presses can experience premature wear between the spherical thrust roller bearing housing washer and its seat in the housing. This is frequently due to unwanted rotating load on the spherical roller bearing outer ring located in the same housing.
SKF can help
SKF offers a wide range of solutions for screw presses including:
  • Condition monitoring equipment that helps reduce maintenance costs
  • High performance bearing, sealing and lubrication solutions that help improve efficiency and reliability

SKF solutions for screw presses

SKF logo