Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Split bearings

NoWear bearing CARB
Sealed super-precision angular contact ball bearing E design
Based on the design constraints for this special bearing applications, these bearings can have solid or split rings and cages.

Rollers can be steel, NoWear® coated or ceramic. The bearings can be supplied with inner ring or the rollers can run directly on the shaft.
SKF logo