Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Engine

shutterstock_1384394.jpg
Modern Racing engines will have several differences when compared to today's series production cars. For instance NASCAR is racing with carburetors; F1 engines run up to 18 000 rpm and WRC engines are heavily turbocharged. SKF supplies suitable solutions for these diverse requirements reducing power losses while withstanding high speeds and loads.
SKF logo