Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Turbochargers

shutterstock_20597008
Ball bearings equipped in turbo chargers have many advantages over standard turbo. The ball bearings typically have higher top speeds which allows the pump to develop more pressure head. Also the frictional resistance is lower which reduces turbo-lag, improving drivability. Finally ball bearings require less lubrication and cooling than a standard turbo. This gives a secondary improvement to the overall engine efficiency.
SKF logo