Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Needle roller bearings

2 Needle roller bearings with machined rings
Needle roller bearings have a high load carrying capacity and are therefore extremely suitable for bearing arrangements where radial space is limited. This is a very useful characteristic for racing applications, where compactness and low weight are among the most important characteristics.

NRBs are typically used for:
  • GEARS Support (under gears)
  • Planetary gears
SKF needle roller bearings are available in different designs and a wide range of sizes, also customized for every specific customer design. Solutions can be provided with metallic (steel, titanium) and non-metallic peek cages, with steel rollers, also coated (NoWearTM) in order to reduce considerably friction effects.
SKF logo