Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Wheel Bearings

HBU3
For racing car hub bearing unit (HBU) applications SKF manufactures high precision thin section angular contact ball bearings (ACBB). The bearings can have custom designs with bespoke ring dimensions and special internal geometry. The bearings can be supplied as a matched preloaded set.

Using SKF modelling programs the internal bearing design can be optimised to suit all application conditions.

SKF can also provide their customers with tailored solutions by using special materials such as peek, silicon nitride rolling elements and viton seals etc.
SKF logo