Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Deep groove ball bearings

Deep groove ball bearings image
Different deep groove ball bearings sizes are available for the Racing industry. SKF can suggest specific and customized material to design and manufacture deep groove ball bearings to fit for your racing application.
  • Ceramic balls can guarantee low friction
  • Peek cages give high strain and chemical resistance
  • High quality steel can guarantee higher service life
Low friction SKF Explorer deep groove ball bearings allow the engine designer to easily reduce the bearing losses in the engine anciliaries. Low friction SKF Explorer deep groove ball bearings are up to 30% more efficient than the traditional product with a similar capacity.
SKF logo