Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

High precision bearings

Sealed super-precision angular contact ball bearing E design
Demanding racing applications require superior bearing performance. Extended speed capability, high accuracy, contribution to system rigidity and low heat generation are some of the challenges. SKF manufactures high precision and super precision bearings, designed to comply with high performance requirements. Mainly Angular Contact Ball Bearing are available in this execution. These bearings are used in several applications, including wheel bearings (thanks to reduced dimension and stiffness), clutch release bearing (thanks to high speed capability), KERS systems and Flywheels. Bearings are available in open as well as greased and sealed executions. Also contacting seals versions are available, for wheel applications. Please contact SKF Racing Unit for more information.

For more information on high/super precision bearings, follow the link.
SKF logo