Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

Rolling Element Bearings

Shielded SKF E2 deep groove ball bearing_cut-away view
Four-point contact ball bearings
Self-aligning ball bearing
In case the friction and precision of the assembly is of very high demand, the plain bearings are replaced by rolling element bearings. The design can be based on single row ball bearings with seal, shield or open, full complement (no cage) or with cage separated rolling elements.

The shielded or sealed bearings are greased and are available with different radial clearance values, depending on the requirements from the customer.

In order to take up the misalignment, double row self-alignment ball bearings or spherical roller bearings can be used. These bearing types are available as shielded or sealed versions as well.
SKF logo