Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Sensorized tapered bearing units

Sensorised CTBU

Compact, ready-to-mount and easy-to-install, SKF sensorized tapered bearing units form part of the braking system. They optimize frictional engagement of the driving wheels on starting-up, detecting the direction of rotation and bearing temperature.

These units offer the ability to detect:

  • rotational speed for the wheel slip/slide protection
  • (WSP or WSSP) and traction control unit (TCU)
  • bearing temperature signal for the on board monitoring system
  • direction of movement
  • positioning for the European Train Control System (ETCS) and the Italian SCMT (Sistema controllo movimentazione treno) automatic train control systems
  • vertical and/or lateral acceleration
SKF logo