Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Deep groove ball bearings

SKF deep groove ball bearings make excellent locating bearings in traction motors. Deep raceway grooves and the close conformity between the raceway grooves and the balls enable these bearings to accommodate axial loads in both directions, in addition to radial loads, even at high speed.

SKF logo