Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Traction Motor Bearing Units (TMBU)

Traction motor bearing unit

Available for both locating and non-locating bearing arrangements, the SKF Traction Motor Bearing Unit concept offers new opportunities for space savings, easier mounting, longer maintenance intervals and improved performance.

The TMBU is a sealed and prelubricated bearing unit designed for flange mounting on the housing. A special grease is selected to achieve extended grease life even at high operating temperatures.

The bearing unit is equipped with non-contact labyrinth seals, frictionless and without wear. To increase the reliability, electrical insulation is realized by using either an INSOCOAT coating or hybrid design with ceramic/silicon nitride rolling elements.

The TMBU concept offers space saving opportunities especially in axial direction. Plus, more traction motor power for given motor size can be achieved by using TMBUs.

SKF logo