Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SKF AMPEP self-lubricating spherical plain bearings

N/A

AMPEP self-lubricating spherical plain bearings are excellent solutions when bearing pressures are high, movement slow and maintenance is difficult or even impossible. They provide a low coefficient of friction combined with low wear rates, achieved with the use of woven polytetrafluoroethylene (PTFE) and glass liners.

Benefits include:

  • Low friction and wear, minimal stick slip
  • Low life cycle cost
  • Excellent for oscillatory applications
  • Virtually maintenance-free, self lubricating
  • Wide operating temperature range, from –50 up to +200 °C
SKF logo