Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Tapered roller bearings

Tapered roller bearing
SKF tapered roller bearing units incorporate polymer spacers to reduce fretting and specially designed seals to lower bearing operating temperature and provide longer grease life and longer maintenance intervals.

The bearings consist of two inner rings, one common outer ring, two tapered roller and polymer cage assemblies, a central spacer, grease fill and two sealing systems. Lateral spacers, backing rings and end caps with locking devices can also be added.
SKF logo