Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Spherical roller bearings

Spherical roller bearing unit

With a long history of performance in axlebox applications, SKF spherical roller bearings are well known for their ability to  accommodate misalignment and provide flexibility in axlebox design.

  • Sphered raceways and rollers accommodate misalignment
  • Smaller outside diameter compared to cylindrical roller bearings and units enables engineers to design smaller lighter axleboxes
SKF logo